New Products

WP56 Window Sprinkler

WP Series Window Sprinklers

  • Fast Response Specific Application Pendent Vertical Sidewall sprinkler
  • Industry-leading 12 ft (3.7 m) spacing and 15 gpm (57 l/min) min. flow per sprinkler
  • Glass bulb or rugged fusible link operating elements
  • Sleek, aesthetically pleasing profile available in bronze, chrome, white polyester, and special finishes to complement architectural glazing
  • cULus Listed as corrosion resistant with ENT, white polyester or black polyester finish on WP56 glass bulb sprinkler
  • For use with heat-strengthened, tempered, or stronger glass windows

For more information, click HERE.


The DDX PrePaK N2-Blast® System

FM Approved as a factory-assembled system.

Available with Reliable® Preaction and Dry-Pipe Systems

  • 2” (50 mm), 2½” (65 mm), 3” (80 mm) and 4” (100 mm) valve sizes
  • DDX Type D preaction, DDX Type F preaction, or DDX-LP dry-pipe configurations

South-Tek N2-Blast® Model FPS-900-RS Nitrogen Generator

  • FM Approved nitrogen generator
  • Pressure Swing Adsorption (PSA) technology
  • System capacity up to 900 gallons
  • Includes AutoPurge System® vent

For more information click HERE.


The Model PRV Pressure Regulating Valve

  • 400 psi (27.6 bar) rated pressure
  • Compact trim
  • No trim connections to valve cover
  • Pressure relief valve included with trim

 Available in 2 ½ ” (65 mm), 76 mm, 3” (80 mm), 4” (100 mm), 6” (150 mm), and 165 mm sizes.

For more information click HERE.


The Reliable Model DDV Diaphragm Deluge Valve

  • Trim Options Available
    • Remote Resetting (on/off) [300 psi (20.7 bar)]
    • Remote Resetting (on/off) Pressure Regulating [400 psi (27.6 bar)]
    • Electric Actuation [175 psi (12.0 bar) or 300 psi (20.7 bar)]
    • Wet Pilot [400 psi (27.6 bar) – depends on pilot line detectors]
    • Dry Pilot [400 psi (27.6 bar)
    • Dry Pilot Pressure Regulating [400 psi (27.6 bar)
  • Industry-leading compact footprint.
  • No trim connections to valve cover.
  • Single internal moving part.
  • Vertical or horizontal installation orientation.

For more information, click HERE.


Wrench-able Caps for Flat Plate Concealed Sprinklers

  • Provided with Model RFCG5, and LT56C sprinklers.
  • Using the Model W3 wrench, sprinklers are installed without removing the protective cap.
  • Cap color indicates sprinkler temperature rating.
  • Cap can be removed with a standard 1/2″ NPT or BSPT threaded adapter on pipe
  • Adhesive backed silicone disk available to create a cover plate installation tool.

For more information, click HERE.


Model AAV Automatic Air Vent

  • Reduce Corrosion in Wet Pipe Sprinkler Systems
  • Meets the requirement of NFPA 13 for a high point air vent on wet pipe sprinkler systems
  • Designed, built, and tested by Reliable
  • UL Listed & FM Approved for use on wet pipe fire protection systems
  • Stainless steel body construction and strainer limit corrosion within the vent
  • 175 psi & 300 psi pressure ratings

For more information, click HERE.


Model FCA Floor Control Assembly

  • Factory-assembled by Reliable and ready for installation
  • Uses standard, modular components
  • Includes riser check valve, water flow switch, control valve, test and drain valve, pressure relief valve, and system pressure gauge
  • Each segment can be rotated independently to fit in tight spaces
  • 2”, 2-1/2”, 3”, & 4” sizes

For more information, click HERE.


Model GL112 and Model GXLO Sprinklers

  • Now available with factory-installed water shields.
  • K factor is K11.2.

For more information, please see the GXLO and GL112.


Model AH42 and AH56 Attic Sprinklers

  • Industry leading attic sprinkler coverage, now for hip roofs
  • cULus Listed for protection of hip roofs
  • Coverage area of 10ft by 15ft

For more information, click HERE.


Model G Check & Riser Check Valves

  • 1.5”, 2” and 10” (40, 50 and 250mm)
  • cULus Listed & FM Approved
  • 300 psi (20.7 bar) pressure rated
  • Grooved end connections
  • Lightweight & Low friction loss

For more information please see the G Check and Riser Check Valves.


RFC76 Residential Sprinkler

  • Offering design flexibility in working with available water supplies, installing few sprinklers and providing increased spacing options.
  • cULus Listed
  • Flat cover plate concealed pendent with K7.6 (109 metric)
  • ¾” threads, ¾” (19mm) cover plate adjustment
  • 165°F (74°C) or 212°F (100°C) temperature rating

For more information, click HERE.


Model G5-80F Sprinkler

  • Standard coverage, standard response flat cover plate concealed sprinkler
  • K8.0 (115 metric)
  • FM Approved
  • Features a heat-treated stainless steel deflector

For more information, click HERE.


Reliable Model TD Test and Drain Valve

  • cULus Listed, FM Approved
  • A single handle, tri-position ball valve allowing
    both testing of the waterflow alarm and draining of a wet-pipe fire protection system.

For more information, click HERE.


Model QRM Riser Mount Air Compressors

  • These products provide compact and quiet compressed air sources
    for dry pipe and preaction fire protection systems.
  • These air compressors come in tank-mounted and tankless options, and
    are available in three sizes.

For more information, click HERE.


Warning!

You are using an outdated browser. Things may not appear as intended. We recommend updating your browser to the latest version.

Close