New Products

WP Series Window Sprinklers
- Fast Response Specific Application Pendent Vertical Sidewall sprinkler
- Industry-leading 12 ft (3.7 m) spacing and 15 gpm (57 l/min) min. flow per sprinkler
- Glass bulb or rugged fusible link operating elements
- Sleek, aesthetically pleasing profile available in bronze, chrome, white polyester, and special finishes to complement architectural glazing
- cULus Listed as corrosion resistant with ENT, white polyester or black polyester finish on WP56 glass bulb sprinkler
- For use with heat-strengthened, tempered, or stronger glass windows
For more information, click HERE.

The DDX PrePaK N2-Blast® System
FM Approved as a factory-assembled system.
Available with Reliable® Preaction and Dry-Pipe Systems
- 2” (50 mm), 2½” (65 mm), 3” (80 mm) and 4” (100 mm) valve sizes
- DDX Type D preaction, DDX Type F preaction, or DDX-LP dry-pipe configurations
South-Tek N2-Blast® Model FPS-900-RS Nitrogen Generator
- FM Approved nitrogen generator
- Pressure Swing Adsorption (PSA) technology
- System capacity up to 900 gallons
- Includes AutoPurge System® vent
For more information click HERE.

The Model PRV Pressure Regulating Valve
- 400 psi (27.6 bar) rated pressure
- Compact trim
- No trim connections to valve cover
- Pressure relief valve included with trim
Available in 2 ½ ” (65 mm), 76 mm, 3” (80 mm), 4” (100 mm), 6” (150 mm), and 165 mm sizes.
For more information click HERE.

The Reliable Model DDV Diaphragm Deluge Valve
- Trim Options Available
- Remote Resetting (on/off) [300 psi (20.7 bar)]
- Remote Resetting (on/off) Pressure Regulating [400 psi (27.6 bar)]
- Electric Actuation [175 psi (12.0 bar) or 300 psi (20.7 bar)]
- Wet Pilot [400 psi (27.6 bar) – depends on pilot line detectors]
- Dry Pilot [400 psi (27.6 bar)
- Dry Pilot Pressure Regulating [400 psi (27.6 bar)
- Industry-leading compact footprint.
- No trim connections to valve cover.
- Single internal moving part.
- Vertical or horizontal installation orientation.
For more information, click HERE.

Wrench-able Caps for Flat Plate Concealed Sprinklers
- Provided with Model RFC, G5, and LT56C sprinklers.
- Using the Model W3 wrench, sprinklers are installed without removing the protective cap.
- Cap color indicates sprinkler temperature rating.
- Cap can be removed with a standard 1/2″ NPT or BSPT threaded adapter on pipe
- Adhesive backed silicone disk available to create a cover plate installation tool.
For more information, click HERE.

Model AAV Automatic Air Vent
- Reduce Corrosion in Wet Pipe Sprinkler Systems
- Meets the requirement of NFPA 13 for a high point air vent on wet pipe sprinkler systems
- Designed, built, and tested by Reliable
- UL Listed & FM Approved for use on wet pipe fire protection systems
- Stainless steel body construction and strainer limit corrosion within the vent
- 175 psi & 300 psi pressure ratings
For more information, click HERE.

Model FCA Floor Control Assembly
- Factory-assembled by Reliable and ready for installation
- Uses standard, modular components
- Includes riser check valve, water flow switch, control valve, test and drain valve, pressure relief valve, and system pressure gauge
- Each segment can be rotated independently to fit in tight spaces
- 2”, 2-1/2”, 3”, & 4” sizes
For more information, click HERE.


Model AH42 and AH56 Attic Sprinklers
- Industry leading attic sprinkler coverage, now for hip roofs
- cULus Listed for protection of hip roofs
- Coverage area of 10ft by 15ft
For more information, click HERE.

Model G Check & Riser Check Valves
- 1.5”, 2” and 10” (40, 50 and 250mm)
- cULus Listed & FM Approved
- 300 psi (20.7 bar) pressure rated
- Grooved end connections
- Lightweight & Low friction loss
For more information please see the G Check and Riser Check Valves.

RFC76 Residential Sprinkler
- Offering design flexibility in working with available water supplies, installing few sprinklers and providing increased spacing options.
- cULus Listed
- Flat cover plate concealed pendent with K7.6 (109 metric)
- ¾” threads, ¾” (19mm) cover plate adjustment
- 165°F (74°C) or 212°F (100°C) temperature rating
For more information, click HERE.

Model G5-80F Sprinkler
- Standard coverage, standard response flat cover plate concealed sprinkler
- K8.0 (115 metric)
- FM Approved
- Features a heat-treated stainless steel deflector
For more information, click HERE.

Reliable Model TD Test and Drain Valve
- cULus Listed, FM Approved
- A single handle, tri-position ball valve allowing
both testing of the waterflow alarm and draining of a wet-pipe fire protection system.
For more information, click HERE.

Model QRM Riser Mount Air Compressors
- These products provide compact and quiet compressed air sources
for dry pipe and preaction fire protection systems. - These air compressors come in tank-mounted and tankless options, and
are available in three sizes.
For more information, click HERE.