Due to your selected region, the contents of this page may be inaccurate.

New Products

WP56 Window Sprinkler

WP Series Window Sprinklers

  • Fast Response Specific Application Pendent Vertical Sidewall sprinkler
  • Industry-leading 12 ft (3.7 m) spacing and 15 gpm (57 l/min) min. flow per sprinkler
  • Glass bulb or rugged fusible link operating elements
  • Sleek, aesthetically pleasing profile available in bronze, chrome, white polyester, and special finishes to complement architectural glazing
  • cULus Listed as corrosion resistant with ENT, white polyester or black polyester finish on WP56 glass bulb sprinkler
  • For use with heat-strengthened, tempered, or stronger glass windows

For more information, click HERE.


The DDX PrePaK N2-Blast® System

FM Approved as a factory-assembled system.

Available with Reliable® Preaction and Dry-Pipe Systems

  • 2” (50 mm), 2½” (65 mm), 3” (80 mm) and 4” (100 mm) valve sizes
  • DDX Type D preaction, DDX Type F preaction, or DDX-LP dry-pipe configurations

South-Tek N2-Blast® Model FPS-900-RS Nitrogen Generator

  • FM Approved nitrogen generator
  • Pressure Swing Adsorption (PSA) technology
  • System capacity up to 900 gallons
  • Includes AutoPurge System® vent

For more information click HERE.


The Model PRV Pressure Regulating Valve

  • 400 psi (27.6 bar) rated pressure
  • Compact trim
  • No trim connections to valve cover
  • Pressure relief valve included with trim

 Available in 2 ½ ” (65 mm), 76 mm, 3” (80 mm), 4” (100 mm), 6” (150 mm), and 165 mm sizes.

For more information click HERE.


The Reliable Model DDV Diaphragm Deluge Valve

  • Trim Options Available
    • Remote Resetting (on/off) [300 psi (20.7 bar)]
    • Remote Resetting (on/off) Pressure Regulating [400 psi (27.6 bar)]
    • Electric Actuation [175 psi (12.0 bar) or 300 psi (20.7 bar)]
    • Wet Pilot [400 psi (27.6 bar) – depends on pilot line detectors]
    • Dry Pilot [400 psi (27.6 bar)
    • Dry Pilot Pressure Regulating [400 psi (27.6 bar)
  • Industry-leading compact footprint.
  • No trim connections to valve cover.
  • Single internal moving part.
  • Vertical or horizontal installation orientation.

For more information, click HERE.


Wrench-able Caps for Flat Plate Concealed Sprinklers

  • Provided with Model RFCG5, and LT56C sprinklers.
  • Using the Model W3 wrench, sprinklers are installed without removing the protective cap.
  • Cap color indicates sprinkler temperature rating.
  • Cap can be removed with a standard 1/2″ NPT or BSPT threaded adapter on pipe
  • Adhesive backed silicone disk available to create a cover plate installation tool.

For more information, click HERE.


Model AAV Automatic Air Vent

  • Reduce Corrosion in Wet Pipe Sprinkler Systems
  • Meets the requirement of NFPA 13 for a high point air vent on wet pipe sprinkler systems
  • Designed, built, and tested by Reliable
  • UL Listed & FM Approved for use on wet pipe fire protection systems
  • Stainless steel body construction and strainer limit corrosion within the vent
  • 175 psi & 300 psi pressure ratings

For more information, click HERE.


Model FCA Floor Control Assembly

  • Factory-assembled by Reliable and ready for installation
  • Uses standard, modular components
  • Includes riser check valve, water flow switch, control valve, test and drain valve, pressure relief valve, and system pressure gauge
  • Each segment can be rotated independently to fit in tight spaces
  • 2”, 2-1/2”, 3”, & 4” sizes

For more information, click HERE.


Model GL112 and Model GXLO Sprinklers

  • Now available with factory-installed water shields.
  • K factor is K11.2.

For more information, please see the GXLO and GL112.


Model AH42 and AH56 Attic Sprinklers

  • Industry leading attic sprinkler coverage, now for hip roofs
  • cULus Listed for protection of hip roofs
  • Coverage area of 10ft by 15ft

For more information, click HERE.


Model G Check & Riser Check Valves

  • 1.5”, 2” and 10” (40, 50 and 250mm)
  • cULus Listed & FM Approved
  • 300 psi (20.7 bar) pressure rated
  • Grooved end connections
  • Lightweight & Low friction loss

For more information please see the G Check and Riser Check Valves.


RFC76 Residential Sprinkler

  • Offering design flexibility in working with available water supplies, installing few sprinklers and providing increased spacing options.
  • cULus Listed
  • Flat cover plate concealed pendent with K7.6 (109 metric)
  • ¾” threads, ¾” (19mm) cover plate adjustment
  • 165°F (74°C) or 212°F (100°C) temperature rating

For more information, click HERE.


Model G5-80F Sprinkler

  • Standard coverage, standard response flat cover plate concealed sprinkler
  • K8.0 (115 metric)
  • FM Approved
  • Features a heat-treated stainless steel deflector

For more information, click HERE.


Reliable Model TD Test and Drain Valve

  • cULus Listed, FM Approved
  • A single handle, tri-position ball valve allowing
    both testing of the waterflow alarm and draining of a wet-pipe fire protection system.

For more information, click HERE.


Model QRM Riser Mount Air Compressors

  • These products provide compact and quiet compressed air sources
    for dry pipe and preaction fire protection systems.
  • These air compressors come in tank-mounted and tankless options, and
    are available in three sizes.

For more information, click HERE.