Model DDX PrePaK
Factory Assembled Preaction, Dry Pipe & Deluge Systems

Standard Equipment
Built Using the Reliable Model DDX Valve
Industry leading reliability in Preaction, Dry Pipe, and Deluge Valve technology.
The Cabinet
- Powder coated steel construction
- All sizes fit through a standard 36” (914 mm) doorway
- Lifting eyes
- Access panels on both sides
- Water supply and drain connections on both sides and at common centerlines
- Supply and system pressure gauges as well as (optional) releasing control panel display are visible through the gasketed cabinet door
- Grommets provided for pipe penetrations

terminal box.



Other Accessories: Gauges, trim piping, wiring, and manual emergency release station. Factory assembled and performance tested by Reliable saving time in the field.
Reliable Model DDX PrePaK
Factory Assembled Preaction, Dry Pipe, & Deluge Systems

DDX Deluge Valve



All sizes are designed to fit through a standard 36” doorway, and all electrical connections are consolidated to a factory-wired terminal box.
Equipment Options
Trims
Deluge
- Electric Actuation
- Dry Pilot
- Wet Pilot
Single Interlock Preaction
- Type D Electric
- Dry Pilot
- Wet Pilot
Double Interloc Preaction
- Type D Electric/Electric
- Type F Electric/Pneumatic
- Type PL Pneumatic/Pneumatic
Dry Pipe
- Model DDX-LP (Low Supervisory Pressure)
System Pneumatic Devices & Options



in 115VAC (60 Hz)







The Reliable Difference
- Factory-assembled at Reliable’s Manufacturing Headquarters in Liberty, SC.
- A Reliable trained technician assembles and is responsible for each PrePaK.
- Reliable Technicians stand behind their work, so much so, their signature goes on the label.
- Each PrePaK passes Reliable’s rigorous performance testing.
Assembled in-house. Never outsourced.
Built in Liberty, SC by Reliable.
For more about PrePaK Preaction Systems contact your closest Reliable office today.