Model DDV Diaphragm Deluge Valve

Performance Under Pressure
- FM Approved for up to 400 psi/27.6 bar.
- Diaphragm is the only moving internal valve component.
- No trim connections to the valve cover for easy internal inspection
- Compact footprint.
6 Available trim options:
- Remote Resetting
- Remote Resetting/Pressure Regulating
- Dry Pilot/Pressure Regulating
- Electric Actuation
- Dry Pilot
- Wet Pilot
Sizes:
- 2½” (65 mm)
- 76 mm
- 3” (80 mm)
- 4” (100 mm)
- 6” (150 mm)
- 165 mm