Model DDV Diaphragm Deluge Valve

Performance Under Pressure

  • FM Approved for up to 400 psi/27.6 bar.
  • Diaphragm is the only moving internal valve component.
  • No trim connections to the valve cover for easy internal inspection
  • Compact footprint.

6 Available trim options:

  • Remote Resetting
  • Remote Resetting/Pressure Regulating
  • Dry Pilot/Pressure Regulating
  • Electric Actuation
  • Dry Pilot
  • Wet Pilot

Sizes:

  • 2½” (65 mm)
  • 76 mm
  • 3” (80 mm)
  • 4” (100 mm)
  • 6” (150 mm)
  • 165 mm