Wet System Valves

Reliable wet system valves are designed to control sprinkler systems in areas that are temperature controlled to at least 40°F (4°C). As the most common type of system, wet sprinkler systems have water available at the sprinkler, so when a fire occurs, and the sprinkler activates, water is discharged on the fire immediately. 

Reliable wet system valves employ both mechanical and electrically-activated alarms. Types of Reliable wet system valves include Riser Check Valves, Alarm Check Valves, Floor Control Assemblies, and Residential and Commercial Risers. 

Contact Technical Support

Do you have a technical product question? Contact our technical services team to get the answers you need to move your project forward.

Contact Us
Cary Webber