PrePaK Systems
Reliable PrePaK systems are cabinet-enclosed, factory assembled preaction, dry, and deluge systems.
The PrePaK cabinet is constructed of powder-coated steel and is designed to fit through a standard 36” (91 cm) door. Water supply and drain connections are located on both sides of the cabinet and feature common centerlines to allow the installation of multiple cabinets in series. Supply and system pressure gauges, as well as (optional) releasing control panel displays are visible through the gasketed cabinet door. All electrical connections are consolidated to a factory-wired terminal box.