OS&Y, Check, and Butterfly Valves

Reliable provides a complete line of UL Listed, FM Approved Resilient-Seated OS&Y valves, Non-rising Stem (NRS) valves, Wall Indicator Post valves, Check valves, and Butterfly valves suitable for use in fire sprinkler systems.

Reliable also offers Nibco Butterball valves and Brass Trim valves at all 18 distribution facilities.

For a quote on your next project, speak with our sales team to receive a customized recommendation.

Image for Reliable Model L399 OS&Y Gate Valves

Reliable Model L399 OS&Y Gate Valves

Bulletin 443

Available Sizes

2″ (50 mm), 2-1/2″ (65 mm), 3″ (80 mm), 4″ (100 mm), 6″ (150 mm), 8″ (200 mm), 10″ (250 mm), 12″ (300 mm)

Image for Reliable RBV Series Bronze Butterfly Valves

Reliable RBV Series Bronze Butterfly Valves

Bulletin 830

Available Sizes

1″ (25 mm), 1-1/4″ (32 mm), 1-1/2″ (38 mm), 2″ (51 mm), 2-1/2″ (65 mm)

Image for Reliable Model BFG-300 Supervised Butterfly Valve Grooved

Reliable Model BFG-300 Supervised Butterfly Valve Grooved

Bulletin 831

Available Sizes

2-1/2″ (65mm), 3″ (76mm), 4″ (100mm), 6″ (150mm), 8″ (203mm)

Image for NIBCO

NIBCO

Components:

  • OS&Y, Check, and Butterfly Valves
  • Butterball Valves
  • Brass Trim Valves

Website: