PRV Pressure Regulating Valve
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov
-
Valve Size:
2-1/2″ (65 mm), 76 mm, 3″ (80 mm), 4″ (100 mm), 6″ (150 mm), 165 mm
- FM Approved
- Compact trim
- Pressure relief valve included
- Install vertically or horizontally
- No trim connections to the valve cover
- Multiple end connections available
- Internally and externally coated with red oxide epoxy
with a urethane coating to protect against UV damage - Field-adjustable output pressure range of 50–200 psi (3.4–13.7 bar) for supply pressure up to 300 psi (20.7 bar); and 100-200 psi (6.7 to 13.8 bar) for supply pressure of 300-400 psi (20.7-27.6 bar)
- See product solution sheet HERE