DDX Double Interlock Preaction System Type D

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov
-
Valve Size:
2″ (50 mm), 2-1/2″ (65 mm), 76 mm, 3″ (80 mm), 4″ (100 mm), 6″ (150 mm), 165 mm, 8″ (200 mm), 1-1/4″ x 48″ MNPT x FNPT Union