NFPA 2019

Thanks for visiting with us in San Antonio!
Product Spotlights for NFPA 2019

The Reliable Model DDV Deluge Valve
- 2-1/2” (65mm), 3” (80mm), & 76mm, 4” (100mm), 6” (150mm) & 165mm
Available Trim Options
- Remote Resetting (on/off) [300 psi (20.7 bar)]
- Remote Resetting (on/off) Pressure Regulating [400 psi (27.6 bar)]
- Electric Actuation [175 psi (12.0 bar) or 300 psi (20.7 bar)]
- Wet Pilot [400 psi (27.6 bar) – depends on pilot line detectors]
- Dry Pilot [400 psi (27.6 bar)
- Dry Pilot Pressure Regulating [400 psi (27.6 bar)
For more information, click HERE.

Model AH42 and AH56 Attic Sprinklers
- Industry leading attic sprinkler coverage, now for hip roofs
- cULus Listed for protection of hip roofs
- Coverage area of 10ft by 15ft
For more information, click HERE.

Wrench-able Caps for Flat Plate Concealed Sprinklers
- Provided with Model RFC, G5, and LT56C sprinklers.
- Using the Model W3 wrench, sprinklers are installed without removing the protective cap.
- Cap color indicates sprinkler temperature rating.
- Cap can be removed with a standard 1/2″ NPT or BSPT threaded adapter on pipe.
- Adhesive backed silicone disk available to create a cover plate installation tool.
For more information, click HERE.

Model AAV Automatic Air Vent
- Reduce Corrosion in Wet Pipe Sprinkler Systems
- Meets the requirement of NFPA 13 for a high point air vent on wet pipe sprinkler systems
- Designed, built, and tested by Reliable
- UL Listed & FM Approved for use on wet pipe fire protection systems
- Stainless steel body construction and strainer limit corrosion within the vent
- 175 psi & 300 psi pressure ratings
For more information, click HERE.

Model FCA Floor Control Assembly
- Factory-assembled by Reliable and ready for installation
- Uses standard, modular components
- Includes riser check valve, water flow switch, control valve, test and drain valve, pressure relief valve, and system pressure gauge
- Each segment can be rotated independently to fit in tight spaces
- 2”, 2-1/2”, 3”, & 4” sizes
For more information, click HERE.

Reliable Model TD Test and Drain Valve
- cULus Listed, FM Approved
- A single handle, tri-position ball valve allowing both testing of the water flow alarm and draining of a wet-pipe fire protection system.
For more information, click HERE.

Nitrogen Automatic Pressure Maintenance Devices
- NS-ASAM is cULus Listed and FM Approved.
- This product is designed for two separate nitrogen or air sources, and it automatically switches between the primary and secondary source.
- This device provides flexibility for multiple applications.
For more information, click HERE.

RASCOFLEX™ Flexible Sprinkler Hose with Fittings
- Braided Hose Assemblies (UL Listed and FM Approved)
and Unbraided Hose Assemblies (UL Listed). - Manufactured for installation on suspended ceiling grids
- Designed for use in hydraulically wet, deluge, preaction or dry sprinkler systems per NFPA 13, 13R, and 13D guidelines
For more information, click HERE.
Thank you for visiting us in Texas!