Model PRV Pressure Regulating Valve

The Model PRV Pressure Regulating Valve is an FM Approved diaphragm-type valve used to reduce and regulate pressure in both flowing and non-flowing conditions.
Performance Under Pressure




Features
- FM Approved
- Compact trim
- Pressure relief valve included
- Install vertically or horizontally
- No trim connections to the valve cover
- Multiple end connections available
- Internally and externally coated with red oxide epoxy with a urethane coating to protect against UV damage
- Field-adjustable output pressure range of 50–200 psi (3.4–13.7 bar) for supply pressure up to 300 psi (20.7 bar); and 100-200 psi (6.7 to 13.8 bar) for supply pressure of 300-400 psi (20.7-27.6 bar)
Sizes
- 2½” (65mm), 76mm, 3” (80mm), 4” (100mm), 6” (150mm), and 165mm nominal sizes with multiple end configurations
Pressure Relief Valve
- 185 psi (12.8 bar), 260 psi (17.9 bar)