Tunnel Solutions for Fire Suppression

Unlike traditional structures where fires can be fought from outside, road tunnels require durable interior fire suppression systems to combat the unique hazards of passenger and cargo vehicles. A dependable fire suppression system protects the tunnel structure and reduces the severity of the fire, allowing occupants to exit safely and giving first responders time to enter.

We offer a complete road tunnel fire sprinkler system with innovative products and a consultative approach. Our TNL280 pendent nozzle stands out with its large K-factor, allowing for a wide coverage area that reduces the number of nozzles needed and lowers installation costs. The downward spray pattern is less impacted by the powerful ventilation systems essential for smoke and heat removal, providing the TNL280 a distinct advantage over mist-based systems and sidewall nozzles. The TNL280 is offered with Reliable’s RASCO500 ceramic coating for exceptional corrosion resistance and improved durability.

Road tunnels are classified as high-hazard areas requiring remote control system management to prevent potential flooding. Our DDV Deluge Valve’s remote resetting capability enables trained personnel to activate and deactivate the system from a safe location. Pressure-regulating trims ensure optimal water pressure, even in long tunnels with extensive piping.

We partner with clients to create tailored solutions for complex road tunnel fire protection challenges. Our team of experts will help you select the right products to design a system that meets your tunnel’s specific needs.



Model TNL280 Tunnel Nozzleor Tunnel Protection

Our Model TNL280 nozzle is engineered to meet the unique demands of tunnel environments. Its advanced design provides optimal performance, delivering reliable spray coverage.


Enhanced Fire Safety for Australian Road Tunnel

The New M4 East vehicle tunnel project in Sydney, Australia needed a nozzle capable of covering a 17 ft x 17 ft area with a density of 10 mm/min (0.25 gpm). However, no existing product met these specifications, which led our team to create the Reliable TNL280 nozzle.

Discover more about this innovative solution in our case study.


Connect With Our Technical Services Team

At Reliable, we recognize the unique challenges of tunnel fire protection. Our consultative sales process connects you directly with our Technical Services team, providing tailored guidance for even the most niche applications. They will help you select the right fire protection solutions for your road tunnel infrastructure, maximizing safety and effectiveness.

Marketing Form

Use this form to connect with one of our Reliable Sprinkler product experts. We'll help you find the best fit for your unique project. You can also reach our team by phone at 1-864-843-1700.

+1