AFSA 2019
Thank you for visiting us in San Diego at Booth #101!
Product Spotlights for AFSA38 – 2019
The DDX PrePaK N2-Blast® System
FM Approved as a factory-assembled system
Available with Reliable® Preaction and Dry-Pipe Systems
- 2” (50 mm), 2½” (65 mm), 3” (80 mm) and 4” (100 mm) valve sizes
- DDX Type D preaction, DDX Type F preaction, or DDX-LP dry-pipe configurations
South-Tek N2-Blast® Model FPS-900-RS Nitrogen Generator
- FM Approved nitrogen generator
- Pressure Swing Adsorption (PSA) technology
- System capacity up to 900 gallons
- Includes AutoPurge System® vent
For more information click HERE.
The Model PRV Pressure Regulating Valve
- 400 psi (27.6 bar) rated pressure
- Compact trim
- No trim connections to valve cover
- Pressure relief valve included with trim
Available in 2-1/2” (65mm), 76mm, 3” (80mm), 4” (100mm), 6” (150mm), and 165mm sizes.
For more information see click HERE.
The Reliable Model DDV Deluge Valves
- 2-1/2” (65mm), 3” (80mm), 76mm, 4” (100mm), 6” (150mm) & 165mm DDV Deluge Valves
Available Trim Options
- Remote Resetting (on/off) [300 psi (20.7 bar)]
- Remote Resetting (on/off) Pressure Regulating [400 psi (27.6 bar)]
- Electric Actuation [175 psi (12.0 bar) or 300 psi (20.7 bar)]
- Wet Pilot [400 psi (27.6 bar) – depends on pilot line detectors]
- Dry Pilot [400 psi (27.6 bar)
- Dry Pilot Pressure Regulating [400 psi (27.6 bar)
For more information see Click HERE.
Model AH42 and AH56 Attic Sprinklers
- Industry leading attic sprinkler coverage, now for hip roofs
- cULus Listed for protection of hip roofs
- Coverage area of 10ft by 15ft
For more information please see Click HERE.
Wrench-able Caps for Flat Plate Concealed Sprinklers
- Provided with Model RFC, G5, and LT56C sprinklers.
- Using the Model W3 wrench, sprinklers are installed without removing the protective cap.
- Cap color indicates sprinkler temperature rating.
- Cap can be removed with a standard 1/2″ NPT or BSPT threaded adapter on pipe.
- Adhesive backed silicone disk available to create a cover plate installation tool.
Watch this video for more information.
Model AAV Automatic Air Vent
- Reduce Corrosion in Wet Pipe Sprinkler Systems
- Meets the requirement of NFPA 13 for a high point air vent on wet pipe sprinkler systems
- Designed, built, and tested by Reliable
- UL Listed & FM Approved for use on wet pipe fire protection systems
- Stainless steel body construction and strainer limit corrosion within the vent
- 175 psi & 300 psi pressure ratings
For more information please see Click HERE.
Model FCA Floor Control Assembly
- Factory-assembled by Reliable and ready for installation
- Uses standard, modular components
- Includes riser check valve, water flow switch, control valve, test and drain valve, pressure relief valve, and system pressure gauge
- Each segment can be rotated independently to fit in tight spaces
- 2”, 2-1/2”, 3”, & 4” sizes
For more information please see Click HERE.
Reliable Model TD Test and Drain Valve
- cULus Listed, FM Approved
- A single handle, tri-position ball valve allowing both testing of the water flow alarm and draining of a wet-pipe fire protection system.
For more information, please see Click HERE.
Nitrogen Automatic Pressure Maintenance Devices
- NS-ASAM is cULus Listed and FM Approved.
- This product is designed for two separate nitrogen or air sources, and it automatically switches between the primary and secondary source.
- This device provides flexibility for multiple applications.
For more information, please see Click HERE.
RASCOFLEX™ Flexible Sprinkler Hose with Fittings
- Braided Hose Assemblies (UL Listed and FM Approved)
and Unbraided Hose Assemblies (UL Listed). - Manufactured for installation on suspended ceiling grids
- Designed for use in hydraulically wet, deluge, preaction or dry sprinkler systems per NFPA 13, 13R, and 13D guidelines
For more information Click HERE.