Air Compressors

Reliable offers the Model QRM Quiet Riser Mount Air Compressor, providing a compact and quiet compressed air source for dry pipe and pre-action fire protection systems.

Available in ¼ HP, ½ HP, and 1 HP, the Model QRM can be ordered with an integral one-gallon tank. The ¼ HP and ½ HP units produce less than 5.5 CFM (160 L/min) at 10 psi (0.7 bar) and are therefore also offered without a tank in accordance with NFPA 13 requirements.

See product bulletins and product pages for more details on specific products.

Image for Gast Manufacturing

Gast Manufacturing

Components:

  • Air Compressors

Website: